IESNA:LM-63-2002
[TEST]P941710
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-850-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27521
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2510.5 2494.7 2461.8 2433.2 2426.1 2428.9 2437.5 2453.3 2467.6 2471.8
2473.3 2494.7 2539.1 2612 2733.6 2905.3 3114.1 3365.9 3687.7 4071.1
4506 5038.1 5683.2 6417.1 7206.7 8055 8868.9 9248 8692.9 6717.5
3654.8 1031.4 316.1 187.4 107.3 44.3 0
2510.5 2501.9 2467.6 2438.9 2431.8 2433.2 2441.8 2457.5 2470.4 2474.7
2477.6 2500.5 2543.4 2620.6 2739.3 2912.4 3124.1 3377.3 3707.8 4091.1
4540.3 5088.2 5759.1 6477.2 7281.1 8150.8 8947.6 9290.9 8605.7 6567.3
3484.6 967 306.1 171.7 100.1 40.1 0
2510.5 2499 2466.1 2436.1 2423.2 2424.6 2428.9 2437.5 2443.2 2449
2457.5 2481.9 2527.6 2600.6 2720.7 2879.5 3082.7 3323 3633.4 4012.5
4485.9 5078.2 5773.4 6545.8 7346.9 8196.6 8999.1 9416.8 8908.9 7093.7
4211.3 1553.5 414.8 206 121.6 47.2 0
2510.5 2493.3 2461.8 2428.9 2411.8 2407.5 2410.3 2411.8 2411.8 2421.8
2436.1 2463.3 2509 2580.6 2683.6 2835.2 3036.9 3282.9 3593.3 3971
4483.1 5095.3 5876.4 6756.1 7657.3 8541.3 9366.7 9833 9575.5 8233.8
5653.2 2735.1 823.9 300.4 145.9 45.8 0
2510.5 2493.3 2463.3 2428.9 2407.5 2403.2 2406 2406 2406 2417.5
2443.2 2467.6 2506.2 2567.7 2660.7 2800.9 3004 3257.2 3569 3966.7
4491.7 5191.2 6093.8 7162.3 8260.9 9245.1 10039 10542.5 10602.6 9916
7907.6 4756.3 2019.8 515 173.1 40.1 0
2510.5 2489 2459 2424.6 2401.8 2397.5 2401.8 2407.5 2407.5 2418.9
2446.1 2466.1 2496.2 2562 2660.7 2800.9 2998.3 3257.2 3574.7 3993.9
4541.7 5294.2 6304.1 7535.7 8785.9 9871.7 10667 11259.2 11622.5 11390.8
9873.1 6932 3320.1 1042.8 221.7 51.5 0
2510.5 2493.3 2461.8 2426.1 2403.2 2397.5 2400.3 2406 2406 2417.5
2443.2 2470.4 2509 2572 2669.3 2812.3 3012.6 3264.3 3579 3976.7
4501.7 5202.6 6109.5 7162.3 8249.5 9255.1 10084.8 10662.7 10739.9 9984.7
8089.3 4939.4 1941.1 500.7 144.5 38.6 0
2510.5 2496.2 2466.1 2430.4 2407.5 2401.8 2406 2410.3 2414.6 2426.1
2444.7 2474.7 2523.3 2596.3 2700.7 2845.2 3049.8 3298.7 3609.1 3998.2
4513.1 5162.6 5947.9 6804.7 7681.6 8567.1 9406.7 9877.4 9555.5 8298.1
5814.8 2795.1 834 313.3 148.8 45.8 0
2510.5 2500.5 2469 2434.7 2416.1 2413.2 2418.9 2430.4 2440.4 2450.4
2463.3 2489 2539.1 2617.8 2735.1 2896.7 3098.4 3343 3649.1 4019.6
4488.8 5071 5753.3 6498.6 7276.8 8117.9 8944.7 9361 8923.3 7421.3
4689.1 1842.4 527.8 251.8 134.5 54.4 0
2510.5 2503.3 2470.4 2436.1 2420.3 2418.9 2428.9 2449 2466.1 2476.1
2486.2 2511.9 2559.1 2639.2 2762.2 2935.3 3147 3403.1 3717.8 4098.3
4538.9 5086.7 5717.6 6425.7 7178.1 8012 8806 9117.8 8528.4 6620.2
3627.7 1092.9 333.3 168.8 90.1 35.8 0
2510.5 2501.9 2470.4 2436.1 2420.3 2420.3 2430.4 2449 2467.6 2476.1
2484.7 2506.2 2554.8 2630.6 2752.2 2921 3131.3 3398.8 3714.9 4075.4
4508.8 5033.8 5661.8 6374.2 7092.3 7926.2 8737.3 9120.7 8622.9 6819
3863.7 1214.5 351.9 183.1 94.4 32.9 0
